Parts library

ST-HP-003-0003__2
45 Degree Inline Connector with Locators
Vention's 45-degree inline connector allows easy mounting of a Vention extrusion at an angle directly inline with another extrusion. The connector also features Vention self-positioning V-Shape locators, enabling precision assembly that cannot typically be done with conventional extrusion systems.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing with T-Slot Aluminum Extrusions |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-HP-003-0003__2 |
| Unit Price | $23.77 USD |
| Weight | 0.14 kg |
| Dimensions (L x W x H) | 45 x 45 x 5.3 mm |
| Material | 6061-T6 Aluminum |
| Surface Finish | Dark Blue Anodized |
| Associated Fasteners | 2 x HW-FN-003-0018, 2 x HW-FN-002-0001 |
Questions about this part?
Post a question on Vention community forum for insights on this part.