Ergonomic Tool Balancer, 3-5 lbs (1.4-2.3 kg)
$159.86 USD
Ships in 3 days
This ergonomic tool balancer makes for a great addition to any workstation where repetitive operations with hand tools would lead to strain and fatigue. It's 3-5 lbs (1.4-2.3 kg) balancing capacity makes it perfect for hand tools such as drills and impact drivers. This balancer has a reach of about 6ft.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-HA-004-0001 |
Weight | 0.96 kg |
Dimensions (L x W x H) | 362.0 x 102.0 x 80.0 mm |
Unit Price | $159.86 USD |
Material | Plastic, Metal |
Compatible Parts
Rubber Bumper
HW-BP-001-0002
45x45mm Plastic End Cap (Bag of 10)
HW-EC-003-0002
Black T-Slot Covers, Soft PVC
ST-PN-005-0001
45x90mm Plastic End Cap (Bag of 10)
HW-EC-003-0001
45x90mm Rest Pad, with Cylindrical Profile
HW-RP-002-0004
45x270mm Rest Pad
HW-RP-002-0002
M8 x 40mm Leveling Foot, with 40mm Diameter Base
HW-LF-001-0001
M8 x 40mm Leveling Foot, with 80mm Diameter Pad
HW-LF-001-0002
45x45mm Hinge, 8mm Pin
MO-HG-001-0001
45x90mm Rest Pad
HW-RP-002-0001