Community Designs

Rocket Ground Support
Structure to help with the assembly of the rocket in the ground.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-JF-123472 v26 |
| Weight | 40.61 kg |
| Dimensions (L x W x H) | 1575 x 758 x 573 mm |
| Application | Assembly |
| Assembly Time | 04:09 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 6 | |
![]() | Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg CapacityMO-WL-003-0002 - 125 X 90 X 104 mmShips next day | 4 |
![]() | 12 | |
![]() | 3 | |
![]() | 2 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 4 |
![]() | 2 | |
![]() | 2 | |
![]() | 2 | |
![]() | 45 Degree Inline Connector with LocatorsST-HP-003-0003 - 45 X 45 X 53 mm | 12 |
![]() | 6 | |
![]() | Premium Caster Wheel Mounting Plate for MO-WL-003-0002ST-SP-010-0002 - 90 X 90 X 11 mm | 4 |
![]() | 151 | |
![]() | 42 | |
![]() | 110 |













