Community Designs

NTC Designing Solutions Module 5
NTC students use this design to perform simple pick/place Machine/Logic
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-477962 |
| Weight | 368.68 kg |
| Dimensions (L x W x H) | 2404 x 1002 x 1772 mm |
| Application | Other Equipment |
| Assembly Time | 06:55 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | FANUC CRX-10iA Collaborative Robot ArmPR-FA-001-0501 - 1168 X 1118 X 610 mm | 1 |
![]() | Strong Hand Tool 47'' x 38'' Welding Table with 5/8'' HolesPR-SH-001-0003 - 1193 X 965 X 177 mmShips in 9 days | 1 |
![]() | 6 | |
![]() | 2 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 8 |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 58 | |
![]() | 42 | |
![]() | 13 | |
![]() | M8 x 1.25 x 35 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1035 - 43 X 13 X 13 mmShips next day | 5 |
![]() | M8 x 1.25 x 40 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1040 - 48 X 13 X 13 mmShips next day | 5 |
![]() | 5 |

.png)





![Part Brushed Aluminum Panel, 1/4'' [6.35mm] image](https://assets.vention.io/parts/images/ST-PN-016-0002/brushed-aluminum-panel-1-4-6-35mm.png)





