Parts library
.png)
PR-SH-001-0003
Strong Hand Tool 47'' x 38'' Welding Table with 5/8'' Holes
All BuildPro® Tables are constructed from 5/8" thick steel plate, with Ø5/8" CNC machined and holes chamfered in a 2" grid pattern. All Slotted tables have 1.7" slots between plates. Actual Table Surface Dimension: 47" x 38" Tabletop Side Height: 6-1/4"
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model | 
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-SH-001-0003 TMA54738 Buildpro-Reversible-Plate | |
| PR-SH-001-0003 TMA54738 TM-setup-instructions | 
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value | 
|---|---|
| General Specifications | |
| Part Number | PR-SH-001-0003 | 
| Unit Price | $3,150.77 USD | 
| Weight | 228 kg | 
| Dimensions (L x W x H) | 1193.8 x 965.2 x 177.8 mm | 
| Material | Steel | 
| Surface Finish | Nitride | 
Questions about this part?
Post a question on Vention community forum for insights on this part.