vention-logo-sm
Community Designs
Inspection parts - Universal Robots kit

Inspection parts - Universal Robots kit

Community design

Evaluate Vention's hardware components specifically designed for inspection jigs. Kit includes tooling plates, toggle clamps, eccentric positioning blocks and Universal Robots mounting plates. It also includes rest buttons and tooling balls. Vention is certified by Universal-Robots

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-3670
Weight27.21 kg
Dimensions (L x W x H)736 x 1324 x 138 mm
ApplicationOther Equipment
Assembly Time02:57

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 63mm Toggle Clamp image
63mm Toggle ClampHW-CP-001-0001 - 50 X 139 X 106 mmShips in 15 days
2
Part Rest Button, with 16mm OD image
Rest Button, with 16mm ODHW-RP-001-0001 - 15 X 16 X 16 mmShips next day
4
Part 12mm Tooling Ball image
12mm Tooling BallHW-RP-001-0002 - 30 X 12 X 12 mmShips next day
4
Part Large Gantry Plate image
Large Gantry PlateMO-LM-001-0009 - 225 X 180 X 12 mm
1
Part 180x180mm UR5 Mounting plate, for Universal Robots image
180x180mm UR5 Mounting plate, for Universal RobotsST-RB-001-0002 - 180 X 180 X 22 mmShips next day
1
Part 225x225mm UR5 Mounting plate, for Universal Robots image
225x225mm UR5 Mounting plate, for Universal RobotsST-RB-001-0003 - 225 X 225 X 22 mm
1
Part 180x180mm UR3 Mounting plate, for Universal Robots image
180x180mm UR3 Mounting plate, for Universal RobotsST-RB-001-0004 - 180 X 180 X 22 mm
1
Part 225x225mm UR3 Mounting plate, for Universal Robots image
225x225mm UR3 Mounting plate, for Universal RobotsST-RB-001-0005 - 225 X 225 X 22 mmShips next day
1
Part 225x225mm UR10e Mounting plate, for Universal Robots image
225x225mm UR10e Mounting plate, for Universal RobotsST-RB-001-0006 - 225 X 225 X 22 mmObsolete
1
Part 135x68mm Aluminum Mounting Plate image
135x68mm Aluminum Mounting PlateST-SP-001-0001 - 11 X 135 X 68 mm
3
Part 135x100mm Aluminum Mounting Plate image
135x100mm Aluminum Mounting PlateST-SP-001-0002 - 11 X 135 X 100 mm
2
Part 235x325mm Aluminum Tooling Plate image
235x325mm Aluminum Tooling PlateST-SP-002-0001 - 325 X 235 X 12 mm
1
Part 405x495mm Aluminum Tooling Plate image
405x495mm Aluminum Tooling PlateST-SP-002-0002 - 495 X 405 X 22 mm
1
Part Aluminum Eccentric Mounting Block image
Aluminum Eccentric Mounting BlockST-SP-003-0001 - 80 X 60 X 70 mmShips next day
3
Part Long Aluminum Mounting Block image
Long Aluminum Mounting BlockST-SP-003-0004 - 180 X 45 X 45 mmShips next day
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
87
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
9
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
71
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
5
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
5
Part M8 x 50mm Screw image
M8 x 50mm ScrewHW-FN-003-0050 - 55 X 13 X 13 mmShips next day
9
Part M8 x 65mm Screw image
M8 x 65mm ScrewHW-FN-003-0065 - 70 X 13 X 13 mmShips next day
4
Part M8 x 80mm Screw image
M8 x 80mm ScrewHW-FN-003-0080 - 85 X 13 X 13 mmShips next day
4
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
9

$2,657.95 USD

Similar Parts