Parts library

ST-SP-002-0001
235x325mm Aluminum Tooling Plate
Tooling plate suited for machining and assembly jigs. Plate has intertwined hole patterns of M8 x 1.25 threaded holes and reamed 8mm holes. Plate is compatible with Vention rest buttons, tooling balls, toggle clamps, and extrusion profiles.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SP-002-0001 |
| Unit Price | $165.02 USD |
| Weight | 2.192 kg |
| Dimensions (L x W x H) | 325 x 235 x 12 mm |
| Material | 6061-T6 |
| Surface Finish | Dark blue anodized, 6um |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0018 |
| Light Duty Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0014 |
Questions about this part?
Post a question on Vention community forum for insights on this part.