![180x180mm UR3 Mounting plate, for Universal Robots](https://assets.vention.io/parts/images/ST-RB-001-0004/180x180mm-ur3-mounting-plate-for-universal-robots.png)
![universal-robot-image](https://assets.vention.io/png/Universal_Robots_Certified_parts.png)
180x180mm UR3 Mounting plate, for Universal Robots
$158.89 USD
In stock
Vention's UR3 mounting plate enables fast and easy installation of a UR3 robot to any custom assembly. Outer dimensions are 180mm x 180mm. Certified by Universal Robots.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-001-0004 |
Weight | 1.066 kg |
Dimensions (L x W x H) | 180.0 x 180.0 x 22.5 mm |
Unit Price | $158.89 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Standards | Dowel pins are made out of stainless steel |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M6, Pitch Circle Diameter = 110 mm |
Compatible Parts
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585