![Long Aluminum Mounting Block](https://assets.vention.io/parts/images/ST-SP-003-0004/long-aluminum-mounting-block.png)
Long Aluminum Mounting Block
$58.73 USD
Ships next day
General mounting block compatible with Vention extrusion profile, tooling plate and various other parts.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-003-0004 |
Weight | 0.876 kg |
Dimensions (L x W x H) | 180.0 x 45.0 x 45.0 mm |
Unit Price | $58.73 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0050 |
Compatible Parts
![540x450mm Aluminum Tooling Plate 540x450mm Aluminum Tooling Plate](https://assets.vention.io/parts/images/ST-SP-002-0004/thumb_540x450mm-aluminum-tooling-plate.png)
540x450mm Aluminum Tooling Plate
ST-SP-002-0004
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585