![Aluminum Eccentric Mounting Block](https://assets.vention.io/parts/images/ST-SP-003-0001/aluminum-eccentric-mounting-block.png)
Aluminum Eccentric Mounting Block
$57.91 USD
Ships next day
Eccentric mounting block compatible with Vention toggle clamps, rest buttons and tooling ball. Mounting block is based on a eccentric design, enabling infinite amount of X-Y positions
Quantity:
Technical Drawings
Technical Documents
What's Included
- 1 x M8 x 80mm Screw
- 1 x M8 x 65mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-003-0001 |
Weight | 0.618 kg |
Dimensions (L x W x H) | 80.0 x 60.0 x 70.0 mm |
Unit Price | $57.91 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 1 x HW-FN-003-0080 , 1 x HW-FN-003-0065 |
Compatible Parts
![540x450mm Aluminum Tooling Plate 540x450mm Aluminum Tooling Plate](https://assets.vention.io/parts/images/ST-SP-002-0004/thumb_540x450mm-aluminum-tooling-plate.png)
540x450mm Aluminum Tooling Plate
ST-SP-002-0004
![12mm Tooling Ball 12mm Tooling Ball](https://assets.vention.io/parts/images/HW-RP-001-0002/thumb_12mm-tooling-ball.png)
12mm Tooling Ball
HW-RP-001-0002
![63mm Toggle Clamp 63mm Toggle Clamp](https://assets.vention.io/parts/images/HW-CP-001-0001/thumb_63mm-toggle-clamp.png)
63mm Toggle Clamp
HW-CP-001-0001
![Rest Button, with 16mm OD Rest Button, with 16mm OD](https://assets.vention.io/parts/images/HW-RP-001-0001/thumb_rest-button-with-16mm-od.png)
Rest Button, with 16mm OD
HW-RP-001-0001