vention-logo-sm
Official Design Library
Heavy Duty Mobile Height Adjustable Workstation

Heavy Duty Mobile Height Adjustable Workstation

Vention official

Vention mobile workstation to be used for heavy-duty applications (assembly, inspection, etc.) where height adjustability is required, designed with t-slot aluminum extrusions, poly-eco HDPE table tops and casters. Customize this design to meet your exact needs with Vention's modular hardware!

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-410269
Weight86.98 kg
Dimensions (L x W x H)821 x 1832 x 1514 mm
ApplicationAssembly
Assembly Time05:00

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Industrial Power Strip image
Industrial Power StripCE-CA-036-0001 - 630 X 113 X 112 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
10
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Heavy-Duty Electric Lift Lower Adaptor Plate image
Heavy-Duty Electric Lift Lower Adaptor PlateMO-EC-002-0002__2 - 133 X 11 X 133 mmShips next day
4
Part Heavy-Duty Electric Legs for Workstation, 650mm Stroke image
Heavy-Duty Electric Legs for Workstation, 650mm StrokeMO-EC-102-0650__2 - 610 X 280 X 280 mmShips next day
1
Part Blickle Swivel Caster Wheel with Brake, 150kg Capacity image
Blickle Swivel Caster Wheel with Brake, 150kg CapacityMO-WL-001-0004 - 160 X 85 X 125 mmShips next day
4
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
2
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
2
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
4
Part 45x45mm (1485mm) Aluminum Extrusion image
45x45mm (1485mm) Aluminum ExtrusionST-EXT-001-1485 - 1485 X 45 X 45 mmShips next day
5
Part 45x45mm (1710mm) Aluminum Extrusion image
45x45mm (1710mm) Aluminum ExtrusionST-EXT-001-1710 - 1710 X 45 X 45 mmShips next day
1
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
16
Part 45 Degree Inline Connector with Locators image
45 Degree Inline Connector with LocatorsST-HP-003-0003__2 - 45 X 45 X 5 mmShips next day
4
Part Gas Spring Mounting Arm for Monitor or Keyboard Mount image
Gas Spring Mounting Arm for Monitor or Keyboard MountST-SP-015-0001 - 540 X 120 X 300 mmShips next day
1
Part Mounting Rail for Hangable Plastic Bin Boxes, 585mm Long image
Mounting Rail for Hangable Plastic Bin Boxes, 585mm LongST-SP-017-0585 - 583 X 15 X 43 mmShips next day
4
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.1340 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
118
Part M6 Drop-in Spring Loaded T-Nut image
M6 Drop-in Spring Loaded T-NutHW-FN-002-0004 - 22 X 13 X 9 mmShips next day
3
Part M5 Drop-in Spring Loaded T-Nut image
M5 Drop-in Spring Loaded T-NutHW-FN-002-0006 - 22 X 13 X 7 mmShips next day
3
Part M4 Drop-in Spring Loaded T-Nut image
M4 Drop-in Spring Loaded T-NutHW-FN-002-0007 - 22 X 13 X 7 mmShips next day
3
Part M8 Drop-in T-nut with M5 set screw image
M8 Drop-in T-nut with M5 set screwHW-FN-002-0008 - 21 X 13 X 8 mmShips next day
21
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
56
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
73
Part M6 x 1.0 x 10mm, Low Profile Socket Head image
M6 x 1.0 x 10mm, Low Profile Socket HeadHW-FN-005-0010 - 14 X 10 X 10 mmShips next day
17
Part M6 x 1.0 x 16mm, Low Profile Socket Head image
M6 x 1.0 x 16mm, Low Profile Socket HeadHW-FN-005-0016 - 20 X 10 X 10 mmShips next day
3
Part M4-0.7 X 25mm Screw - Standard Head image
M4-0.7 X 25mm Screw - Standard HeadHW-FN-007-0025 - 29 X 7 X 7 mmShips next day
3
Part M5 x 0.8 x 14mm Standard Socket Head, Class 12.9 image
M5 x 0.8 x 14mm Standard Socket Head, Class 12.9HW-FN-008-1014 - 21 X 8 X 8 mmShips next day
3
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
11
Part M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9 image
M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9HW-FN-019-0035 - 45 X 16 X 16 mmShips next day
17
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
21
Part M6 Washer with 12mm Outside Diameter image
M6 Washer with 12mm Outside DiameterHW-WS-005-0001 - 1 X 12 X 12 mmShips next day
3

$3,494.77 USD

Similar Parts
    Heavy Duty Mobile Height Adjustable Workstation | Vention