
M8 Drop-in T-nut with M5 set screw
$1.18 USD
Ships next day
M8 x 1.25 threaded zinc plated t-nut with M5 set screw. This t-nut will allow users to tighten in place and prevent sliding. Perfect for using with knobs or ratchet handles for removable assemblies, making it easy to replace the knob or handle in the same spot without any further adjustment.
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-002-0008 |
Weight | 0.01 kg |
Dimensions (L x W x H) | 21.0 x 13.0 x 8.0 mm |
Unit Price | $1.18 USD |
Material | Steel |
Surface finish | Clear Zinc Plated |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-002-0008 |
Weight | 0.01 kg |
Dimensions (L x W x H) | 21.0 x 13.0 x 8.0 mm |
Unit Price | $1.18 USD |
Material | Steel |
Surface finish | Clear Zinc Plated |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585