Parts library
.png)
MO-EC-002-0002__2
Heavy-Duty Electric Lift Lower Adaptor Plate
This lower adapter plate, compatible with heavy duty electric legs, allows to design high capacity mobile workstations. Simply add this plate between the electric leg (MO-EC-102-0650__2) and a swivel stem caster wheels with brakes (MO-WL-001-0004) to build a lower extrusion frame for stability.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-EC-002-0002__2 |
| Unit Price | $32.10 USD |
| Weight | 0.48 kg |
| Dimensions (L x W x H) | 133 x 11.25 x 133 mm |
| Material | 6061-T6 Aluminum |
| Surface Finish | Dark Blue Anodized, 10um |
| Associated Fasteners | 5 x HW-FN-002-0008, 5 x HW-FN-003-0018, 4 x HW-FN-019-0035 |
Questions about this part?
Post a question on Vention community forum for insights on this part.