Parts library

ST-SP-017-0585
Mounting Rail for Hangable Plastic Bin Boxes, 585mm Long
Maximize your workstation storage with these mounting rails for hangable bin boxes. Constructed from 2mm thick sheet metal, the profile has been optimized to only cover a single 45mm extrusion, while also placing the bins at a desirable tilt angle for standard 8 inch wide bins.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SP-017-0585 |
| Unit Price | $27.82 USD |
| Weight | 0.682 kg |
| Dimensions (L x W x H) | 583 x 15 x 43 mm |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0014 |
Questions about this part?
Post a question on Vention community forum for insights on this part.