vention-logo-sm
Community Designs
Cobot Workstation

Cobot Workstation

Community design

Eva Cart Global Order

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-239724
Weight76.63 kg
Dimensions (L x W x H)969 x 723 x 1299 mm
ApplicationOther Equipment
Assembly Time05:15

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg Capacity image
Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg CapacityMO-WL-003-0001 - 175 X 85 X 118 mmShips next day
4
Part 45x45mm (135mm) Aluminum Extrusion image
45x45mm (135mm) Aluminum ExtrusionST-EXT-001-0135 - 135 X 45 X 45 mmShips next day
1
Part 45x45mm (270mm) Aluminum Extrusion image
45x45mm (270mm) Aluminum ExtrusionST-EXT-001-0270 - 270 X 45 X 45 mmShips next day
2
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips next day
1
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
2
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
3
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
5
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
4
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
4
Part 45x90mm (360mm) Aluminum Extrusion image
45x90mm (360mm) Aluminum ExtrusionST-EXT-002-0360 - 360 X 45 X 90 mmShips next day
3
Part 45x90mm (630mm) Aluminum Extrusion image
45x90mm (630mm) Aluminum ExtrusionST-EXT-002-0630 - 630 X 45 X 90 mmShips next day
4
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
2
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
4
Part 45mm x 45mm In-line Mounting Block for Right Angle Connections image6
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
13
Part 3-Way Extrusion End Connector with Panel Cutouts image
3-Way Extrusion End Connector with Panel CutoutsST-GP-004-0001 - 49 X 49 X 49 mm
4
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips in 2 days
2
Part ABB CRB 15000-5 Mounting Plate image
ABB CRB 15000-5 Mounting PlateST-RB-022-0001 - 223 X 223 X 22 mmShips next day
1
Part 540x450mm Aluminum Tooling Plate image
540x450mm Aluminum Tooling PlateST-SP-002-0004 - 540 X 450 X 11 mmShips next day
1
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part Acrylic Panel, White 0.22'' [5.6mm] image
Acrylic Panel, White 0.22'' [5.6mm]ST-PN-008-0002__2 - 0.5832 m²Ships in 4 days
1
Part Acrylic Panel, White 0.22'' [5.6mm] image
Acrylic Panel, White 0.22'' [5.6mm]ST-PN-008-0002__2 - 0.5832 m²Ships in 4 days
1
Part Acrylic Panel, White 0.22'' [5.6mm] image
Acrylic Panel, White 0.22'' [5.6mm]ST-PN-008-0002__2 - 0.5184 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.5832 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
169
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
32
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
112
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
5
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
36
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
7
Part M10 x 1.5 x 25mm Standard Hex Socket Head, Class 12.9 image
M10 x 1.5 x 25mm Standard Hex Socket Head, Class 12.9HW-FN-019-0025 - 35 X 16 X 16 mmShips next day
5
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
8

$4,913.06 USD

Similar Parts