vention-logo-sm
Official Design Library
UR20 Telescopic Pedestal Rapid Series Palletizer 2 with Safety

UR20 Telescopic Pedestal Rapid Series Palletizer 2 with Safety

Vention official

Deploy Vention's UR20 palletizer machine within days to your end of line packaging operations. Designed with safety area scanners, a telescopic pedestal and compact base, it includes the hardware and software required to palletize side by side at high throughputs. Configure your machine and increase your production!

Spec AttributeSpec Value
Technical Specifications
Design NumberPZ-CB-456354
Weight693.96 kg
Dimensions (L x W x H)2109 x 3472 x 2114 mm
ApplicationPackaging
Assembly Time12:15

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineApp - Palletizer image
MachineApp - PalletizerCE-SW-002-0004 - 40 X 10 X 5 mmShips next day
1
Part Operate 1-Year Bundle for Rapid Series Palletizer image
Operate 1-Year Bundle for Rapid Series PalletizerCE-SW-002-0017 - 0 X 0 X 0 mmShips next day
1
Part Remote Support Headset image
Remote Support HeadsetCE-TP-015-0000 - 17 X 8 X 18 mmShips next day
1
Part Flange Adapter for UR20 / UR30 (ISO80 to ISO50) image
Flange Adapter for UR20 / UR30 (ISO80 to ISO50)MO-GR-015-0080 - 22 X 100 X 100 mmShips next day
1
Part Vention Modular Vacuum Gripper, Medium (75mm Cups) image
Vention Modular Vacuum Gripper, Medium (75mm Cups)MO-GR-100-1075 - 295 X 295 X 93 mmShips next day
1
Part Telescopic Lift Column for MMv2 image
Telescopic Lift Column for MMv2MO-LM-050-0830__2 - 315 X 315 X 830 mmShips in 12 days
1
Part Universal Robots UR20 Collaborative Robot Arm image
Universal Robots UR20 Collaborative Robot ArmPR-UR-001-0575 - 1000 X 1000 X 500 mmShips next day
1
Part RSP 2 Area Scanner Safety Add-on image
RSP 2 Area Scanner Safety Add-onRS-PL-000-0001 - 0 X 0 X 0 mmShips in 10 days
1
Part Rapid Series Palletizer 2 Single-Pick Pneumatic Controls & Tubing image
Rapid Series Palletizer 2 Single-Pick Pneumatic Controls & TubingRS-PL-000-0010 - 539 X 252 X 350 mmShips next day
1
Part RSP 2 UR20 Telescopic Column image
RSP 2 UR20 Telescopic ColumnRS-PL-001-0011 - 1735 X 900 X 890 mmShips in 4 weeks
1
Part Multi-Robot Mounting Plate 315 x 315 mm image
Multi-Robot Mounting Plate 315 x 315 mmST-RB-100-0315__2 - 313 X 313 X 27 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
34
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
19
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
21
Part M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9 image
M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9HW-FN-019-0035 - 45 X 16 X 16 mmShips next day
7
Part 6mm x 10mm Dowel Pin image
6mm x 10mm Dowel PinHW-FN-036-0010 - 6 X 6 X 10 mmShips next day
2
Part 8mm x 10mm Undersized Dowel Pin image
8mm x 10mm Undersized Dowel PinHW-FN-038-0010 - 10 X 8 X 8 mmShips next day
2

$123,934.19 USD

Similar Parts