Parts library
.png)
RS-PL-000-0001
RSP 2 Area Scanner Safety Add-on
This hardware add-on for Vention’s Rapid Series Palletizer 2 adds three area scanners, allowing auto-resetting of the robot. When purchased with a base, it comes pre-installed and includes three datalogic area scanners, associated wiring and protectors.
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Rapid Series Palletizer 2.0 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | RS-PL-000-0001 |
| Unit Price | Contact Us |
| Weight | 10 kg |
| Material | Various (Steel, Aluminum, Plastic) |
| Surface Finish | N/A |
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.