.png)
RSP 2 UR20 Telescopic Column
Vention’s second generation palletizer base arrives at your facility fully assembled and ready for deployment. Designed for seamless integration, it features the powerful MachineMotion controller and intuitive pendant interface, offering a user-friendly experience alongside a robust suite of features. Built into the base are essential components for efficient operation, including two pallet detection sensors, status lights, e-stop buttons, and adjustable pallet stops. The base is easily transportable using a forklift or pallet jack and includes a bulkhead panel for quick electrical and pneumatic connections. This base unit comes pre-wired to support Universal Robot’s UR20 with Vention’s telescopic column. Simply select the appropriate base configuration for your robot and column, then customize it further with your choice of safety systems, grippers, and pneumatic add-ons.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Rapid Series Palletizer 2.0 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | RS-PL-001-0011 |
| Unit Price | Contact Us |
| Weight | 530 kg |
| Dimensions (L x W x H) | 1735 x 900 x 890 mm |
| Material | A36 Steel |
| Surface Finish | Black Powder coat |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Machine footprint | 3350 mm x 1735 mm (including pallets), 900 mm x 1735 mm (without pallets) |
| Electrical requirements | 2 x 120VAC on separate 15A breakers (or one 30A breaker) |
| Pallet dimensions | Up to 48 x 48 in |
| Compatible Robots | Universal Robots UR20 |
| Mounting Type | Telescopic column |
| Pallet full indicator | Yes, 2 x light tower and 1 x Buzzer |
| Pallet presence detector | Yes, 2 x integrated diffuse sensors |
| Included in the Box | Cobot cable management |
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Questions about this part?
Post a question on Vention community forum for insights on this part.