Parts library
.png)
MO-GR-015-0080
Flange Adapter for UR20 / UR30 (ISO80 to ISO50)
This flange adapter is designed to mount ISO 50 end of arm tools onto UR30 and UR20 robots, which have ISO80 flanges. This enables the mounting of the majority of standard cobot grippers, quick change tools and accessories. The robot side of the tool is ISO80 and the tool side is ISO50. It includes the six M8 bolts required to mount it to the robot arm, as well as two dowel pins for precision location.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-GR-015-0080 |
| Unit Price | $75.00 USD |
| Weight | 0.218 kg |
| Dimensions (L x W x H) | 22 x 100 x 100 mm |
| Material | 6061-T6 |
| Surface Finish | Clear Anodized |
| Associated Fasteners | 6 x HW-FN-003-0018, 1 x HW-FN-038-0010, 1 x HW-FN-036-0010 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Gripper Payload | 35 kg |
| Mounting Type | ISO50 to ISO80, IS0 9409 |
| Compatible With | UR 20, UR30 |
Questions about this part?
Post a question on Vention community forum for insights on this part.