Parts library

ST-RB-100-0315__2
Multi-Robot Mounting Plate 315 x 315 mm
This general robot mounting plate is compatible with Universal robots (UR8L, UR10e, UR12e, UR15, UR16e, UR18, UR20, UR30) and Fanuc CRX robots (CRX-10iA, CRX-10iA/L, CRX020iA/L, CRX-25iA). Included is a set of dowel pins, which can be inserted according the robot being used. Refer to the drawing for the location of the pins.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-100-0315__2 |
| Unit Price | $549.96 USD |
| Weight | 6.5 kg |
| Dimensions (L x W x H) | 313 x 313 x 27.5 mm |
| Material | 6061-T6 Aluminum |
| Surface Finish | Dark Blue Anodized, 6um |
| Associated Fasteners | 20 x HW-FN-002-0001, 20 x HW-FN-003-0025 |
Questions about this part?
Post a question on Vention community forum for insights on this part.