vention-logo-sm
Parts library
Universal Robots UR20 Collaborative Robot Arm
PR-UR-001-0575

Universal Robots UR20 Collaborative Robot Arm

Universal Robots

The UR20 is a heavy-duty e-series cobot from Universal Robots with a payload of 20kg and 1750mm reach. Its lightweight design and small footprint makes it a good fit for automating tasks that require heavy lifting over long distances such as palletizing, material handling, packaging and machine tending, while ensuring a safe collaboration between humans and machines.

Technical Documentation
Technical Documentation
UR Robots Specifications
UR20 Technical Specifications Datasheet

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-UR-001-0575
Unit Price$62,990.00 USD
Weight77.8 kg
Dimensions (L x W x H)1000 x 1000 x 500 mm
Associated Fasteners6 x HW-FN-019-0035
Spec AttributeSpec Value
Performance
Reach1750 mm
Repeatability0.1 mm
Max Payload20 kg
Robot Weight64 kg
Degrees of Freedom6
Max Average Power Consumption750 W
Typical Average Power Consumption300 W
Spec AttributeSpec Value
Movement
J1 Movement Range360 degrees
J2 Movement Range360 degrees
J3 Movement Range360 degrees
J4 Movement Range360 degrees
J5 Movement Range360 degrees
J6 Movement Range360 degrees
Spec AttributeSpec Value
Features
Robot Certified StandardsEN ISO 13849-1, PLd Category 3, EN ISO 10218-1 and UL1740
Robot IP Rating65
Controller Certificatied StandardsISO 14644-1 Class Cleanroom 6
Controller IP Rating44
Warranty30 Months
Available Add On ServiceField Evaluation Service for Canada (CSA SPE 1000) Add: PR-UR-800-0001
Spec AttributeSpec Value
Controller
Controller Power Source100-240VAC, 47-440Hz
Controller Weight12 kg
Controller Dimensions460 mm x 449 mm x 254 mm
Controller Digital ports7 in, 7 out
Controller Analog ports2 in, 2 out
Robot to controller cable length6 m

PartsQuantity
PartsPart NumberQty
M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9HW-FN-019-00356View

$62,990 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.