Parts library

RS-PL-000-0010
Rapid Series Palletizer 2 Single-Pick Pneumatic Controls & Tubing
This add-on for Vention’s Rapid Series Palletizer 2 integrates all the necessary internal pneumatics within the base, making your pneumatic gripper truly plug-and-play. When purchased with a base, it comes pre-installed and includes a pneumatic valve, vacuum gauge, vacuum generator, and all associated wiring for seamless setup and operation.
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Rapid Series Palletizer 2.0 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | RS-PL-000-0010 |
| Unit Price | Contact Us |
| Weight | 7 kg |
| Dimensions (L x W x H) | 539 x 252 x 350 mm |
| Material | Various (Steel, Aluminum, Plastic) |
| Surface Finish | N/A |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Air Consumption | 12 SCFM |
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.