Official Design Library

UR10e Part Presenter for Machine Tending with Area Scanners
Mobile machine tending workstation with UR10eL robot. This design includes Vention's Machine Tending Hardware kit, featuring ip to 0.6 m2 of part locating area. Attached to the robot tool flange is a Schunk single MTB Pneumatic gripper with 10mm jaw strokes. The workstation is 1185mm wide and 720mm long. The robot controller and all other control components are installed within the cart. All the parts shown are included.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RC-463302 |
| Weight | 417.56 kg |
| Dimensions (L x W x H) | 1523 x 1349 x 1727 mm |
| Application | Manufacturing |
| Assembly Time | 07:03 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | Schunk MTB Single Gripper 10mm Stroke Pneumatic Gripper Kit PR-SK-200-0110 - 120 X 104 X 116 mmShips in 3 weeks | 1 |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 4 | |
![]() | 1 | |
![]() | 3 | |
![]() | 3 | |
![]() | M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1025 - 33 X 13 X 13 mmShips next day | 5 |
![]() | M8 x 1.25 x 30 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1030 - 38 X 13 X 13 mmShips next day | 5 |
![]() | 11 | |
![]() | 9 |







.png)





