Parts library
Schunk MTB Single Gripper 10mm Stroke Pneumatic Gripper Kit
PR-SK-200-0110

Schunk MTB Single Gripper 10mm Stroke Pneumatic Gripper Kit

Schunk

The SCHUNK MTB (JGP-P 100-1) single pneumatic gripper has a closing gripping force of 870 N, an opening force of 930 N and a stroke per jaw of 10 mm. It uses a digital IO as its communication interface. It is directly compatible with the ISO50 cobots (UR3e, UR7e, UR12e, UR16e, CRX5iA, CRX10iA/L, CRX10iA, CRX20iA/L, CRX30iA, GoFa5, GoFa10, GoFa12). It is compatible with ISO80 tool flange cobots (UR20, UR30) by using MO-GR-015-0080. The gripper comes with the necessary components to connect it directly to the robot (for UR20 and UR30 add the ISO80 to ISO50 flange Adapter) and two machinable fingers. See technical specifications table below for more information regarding this part.

Technical Drawing
Technical Drawing
3D Model
Technical Documentation
Technical Documentation
MTB Catalog section 2
MTB Software Manual for Universal Robots 1
MTB Software Manual for FANUC CRX 1
MTB Software Manual for ABB 1
Universal Robots URcap plug-in for MTB 1
FANUC CRX plugin for MTB 1
ABB add-in Co-act EGP-C and MTB for ABB OmniCore 1
Applications kits MTB Flyer 3
Single Gripper JGP-P 100 Catalog section
MTB SG-JGP-P Operating Manual 2
Product overview GT-AT 2025 2

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-SK-200-0110
Unit Price$2,894.62 USD
Weight1.38 kg
Dimensions (L x W x H)120 x 104 x 116 mm
MaterialAluminium
Surface FinishMachined
Spec AttributeSpec Value
Technical Specifications
Supply Voltage24 V
Grip width range ±10 mm stroke per jaw (total 20 mm)
Grip Force870 N (closing) / 930 N (opening)
Repeatability Including Backlash0.01 mm
Current Consumption170.0 mA nominal
IP RatingGripper IP40, valve block IP67

$2,894.62 USD

Sold by VentionShips from Schunk
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.