Parts library

RS-MT-001-0011
UR Safety add-on for Machine Tending
The safety add on package for machine tending adds two Datalogic area scanners and an E-Stop Module to the machine base. These scanners provide a 360 degree field. Program them via software to ensure the safe operation of your robot arm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Machine Tending Hardware Kit Datasheet | |
| Datalogic Laser Scanner & Light Curtain User Manual |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | RS-MT-001-0011 |
| Unit Price | $5,089.45 USD |
| Weight | 6.8 kg |
| Dimensions (L x W x H) | 206 x 153 x 115 mm |
| Material | Various |
| Surface Finish | Various |
| Spec Attribute | Spec Value |
|---|---|
| Performance | |
| Reach | 5500 mm |
| Spec Attribute | Spec Value |
|---|---|
| Gripper Mechanical Information | |
| IP Rating (Electronics) | 65 |
Questions about this part?
Post a question on Vention community forum for insights on this part.