Parts library

RS-MT-101-0001
Machine Tending Part Presenter Pin Grid
Used in conjunction with Vention's Machine Tending Part Presenter base, this plate allows a large variety of workpieces to be held in place. With slip fit holes for Vention pin standoffs, you can rapidly change between different workpieces, from the smallest to largest. The plate bolts to the part presenter base with included screws.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Machine Tending Hardware Kit Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | RS-MT-101-0001 |
| Unit Price | $1,000.00 USD |
| Weight | 15 kg |
| Dimensions (L x W x H) | 826 x 739 x 9.5 mm |
| Material | 5052-H32 Aluminum |
| Surface Finish | Blue Anodized |
| Associated Fasteners | 10 x HW-FN-015-0020 |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M8 1.25 x 20mm Flat Head Screw | HW-FN-015-0020 | 10 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.