Parts library

.png)
ST-RB-002-0006
UR 3PE Teach Pendant Mounting Bracket
Safely put down your pendant. Compatible with the Universal Robots e-Series teach pendants. This metal bracket outfitted with protective rubber corner caps. Bracket is compatible with UR e-series, 3PE series and CB3 series. Two angle configurations are available: parallel and 35 degrees.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-002-0006 |
| Unit Price | $54.91 USD |
| Weight | 0.452 kg |
| Dimensions (L x W x H) | 225 x 41 x 146 mm |
| Material | 1080 Steel |
| Surface Finish | Black Powder Coat |
| Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0016 |
Questions about this part?
Post a question on Vention community forum for insights on this part.