vention-logo-sm
Community Designs
TFF Cart with SS shelves

TFF Cart with SS shelves

Community design

A compact, 4-shelf cart designed to hold two heavy pumps on the bottom shelves, a membrane cassette holder or reaction vessel on the topmost large shelf and an upper shelf to hold the controls and associated electronics.

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-IC-463097
Weight92.32 kg
Dimensions (L x W x H)740 x 765 x 2181 mm
ApplicationMaterial Handling
Assembly Time08:22

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Rubber Bumper image
Rubber BumperHW-BP-001-0002 - 50 X 80 X 43 mmShips next day
6
Part Slotted Wiring Duct image
Slotted Wiring DuctHW-CA-006-2000 - 2000 X 40 X 50 mmShips next day
2
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
8
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
2
Part Blickle Swivel Caster Wheel with Brake, 150kg Capacity image
Blickle Swivel Caster Wheel with Brake, 150kg CapacityMO-WL-001-0004 - 160 X 85 X 125 mmShips next day
4
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
5
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
16
Part 45x45mm (855mm) Aluminum Extrusion image
45x45mm (855mm) Aluminum ExtrusionST-EXT-001-0855 - 855 X 45 X 45 mmShips next day
2
Part 45x45mm (1530mm) Aluminum Extrusion image
45x45mm (1530mm) Aluminum ExtrusionST-EXT-001-1530 - 1530 X 45 X 45 mmShips next day
2
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days
2
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
1
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
64
Part 45 Degree Inline Connector with Locators image
45 Degree Inline Connector with LocatorsST-HP-003-0003__2 - 45 X 45 X 5 mmShips next day
4
Part Extrusion T-slot Cover, 225mm image
Extrusion T-slot Cover, 225mmST-PN-019-0225 - 225 X 16 X 6 mmShips in 2 days
4
Part Extrusion T-slot Cover, 270mm image
Extrusion T-slot Cover, 270mmST-PN-019-0270 - 270 X 16 X 6 mmShips next day
4
Part Extrusion T-slot Cover, 315mm image
Extrusion T-slot Cover, 315mmST-PN-019-0315 - 315 X 16 X 6 mmShips next day
7
Part Extrusion T-slot Cover, 360mm image
Extrusion T-slot Cover, 360mmST-PN-019-0360 - 360 X 16 X 6 mmShips next day
8
Part Extrusion T-slot Cover, 450mm image
Extrusion T-slot Cover, 450mmST-PN-019-0450 - 450 X 16 X 6 mmShips next day
4
Part Extrusion T-slot Cover, 495mm image
Extrusion T-slot Cover, 495mmST-PN-019-0495 - 495 X 16 X 6 mmShips in 2 days
4
Part Extrusion T-slot Cover, 540mm image
Extrusion T-slot Cover, 540mmST-PN-019-0540 - 540 X 16 X 6 mmShips next day
3
Part Extrusion T-slot Cover, 585mm image
Extrusion T-slot Cover, 585mmST-PN-019-0585 - 585 X 16 X 6 mmShips next day
12
Part Extrusion T-slot Cover, 630mm image
Extrusion T-slot Cover, 630mmST-PN-019-0630 - 630 X 16 X 6 mmShips next day
1
Part Extrusion T-slot Cover, 855mm image
Extrusion T-slot Cover, 855mmST-PN-019-0855 - 855 X 16 X 6 mmShips next day
3
Part Extrusion T-slot Cover, 900mm image
Extrusion T-slot Cover, 900mmST-PN-019-0900 - 900 X 16 X 6 mmShips in 2 days
1
Part Locating Fixture with Quick Release Pin image
Locating Fixture with Quick Release PinST-SP-009-0002__2 - 43 X 88 X 142 mmShips next day
2
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part Brushed Aluminum Panel, 1/4'' [6.35mm] image
Brushed Aluminum Panel, 1/4'' [6.35mm]ST-PN-016-0002 - 0.4252 m²Ships in 4 days
1
Part Stainless Steel Panel, 11 Ga. [3.13mm] image
Stainless Steel Panel, 11 Ga. [3.13mm]ST-PN-018-0001 - 0.4253 m²Ships in 4 days
1
Part Stainless Steel Panel, 11 Ga. [3.13mm] image
Stainless Steel Panel, 11 Ga. [3.13mm]ST-PN-018-0001 - 0.4252 m²Ships in 4 days
1
Part Stainless Steel Panel, 11 Ga. [3.13mm] image
Stainless Steel Panel, 11 Ga. [3.13mm]ST-PN-018-0001 - 0.4252 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
262
Part M6 Drop-in Spring Loaded T-Nut image
M6 Drop-in Spring Loaded T-NutHW-FN-002-0004 - 22 X 13 X 9 mmShips next day
26
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
40
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
202
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
5
Part M8 x 50mm Screw image
M8 x 50mm ScrewHW-FN-003-0050 - 55 X 13 X 13 mmShips next day
9
Part M6 x 1.0 x 16mm, Low Profile Socket Head image
M6 x 1.0 x 16mm, Low Profile Socket HeadHW-FN-005-0016 - 20 X 10 X 10 mmShips next day
26
Part M8 1.25 x 16mm Flat Head Screw image
M8 1.25 x 16mm Flat Head ScrewHW-FN-015-0016 - 16 X 16 X 16 mmShips in 18 days
9
Part M8 X1.25 Zinc Plated Thin Hex Nut image
M8 X1.25 Zinc Plated Thin Hex NutHW-FN-033-0002 - 13 X 13 X 4 mmShips next day
13
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
17
Part M6 Oversized Washer with 18mm Outside Diameter image
M6 Oversized Washer with 18mm Outside DiameterHW-WS-005-0002 - 1 X 18 X 18 mmShips next day
26
Part Extrusion T-slot Cover, 180mm image
Extrusion T-slot Cover, 180mmST-PN-019-0180 - 180 X 16 X 6 mmShips in 2 days
4

$4,086.33 USD

Similar Parts