vention-logo-sm
Community Designs
Round Extrusion Handle

Round Extrusion Handle

Community design

A great addition to any design requiring a rotisserie style handle. This design shows a breakaway view of what the handle would look like but can be easily inserted into any design. It connects round extrusions to the square frame using around extrusion holder and the rotation is supported by two 20mm Pillow Bearings. The handle doesn't shift from side to side through the use of two collars surrounding the Pillow Bearings.

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-122895
Weight3.23 kg
Dimensions (L x W x H)547 x 599 x 228 mm
ApplicationOther Equipment
Assembly Time00:54

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
2
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
2
Part Collar for 20mm Round Extrusion image
Collar for 20mm Round ExtrusionHW-SC-001-0003 - 35 X 35 X 8 mmShips next day
2
Part 20mm Pillow Bearing (Self Aligning) image
20mm Pillow Bearing (Self Aligning)MO-BR-007-0001 - 88 X 48 X 25 mmShips next day
2
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
1
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
2
Part 20mm OD Round (180mm) Aluminum Extrusion image
20mm OD Round (180mm) Aluminum ExtrusionST-EXT-008-0180 - 180 X 20 X 20 mmShips next day
1
Part 20mm OD Round (270mm) Aluminum Extrusion image
20mm OD Round (270mm) Aluminum ExtrusionST-EXT-008-0270 - 270 X 20 X 20 mmShips next day
2
Part Round to Round Angle Connector image
Round to Round Angle ConnectorST-GP-004-0005 - 47 X 20 X 20 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
4
Part Round Extrusion Holder image
Round Extrusion HolderST-SP-004-0001__2 - 88 X 44 X 44 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
15
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
21

$421.13 USD

Similar Parts
    Round Extrusion Handle | Vention