Round to Round Angle Connector

Round to Round Angle Connector

$29.57 USD
Ships next day
Vention's angle connector for 20 mm round extrusion allow seamless connections at any desired angle. This connection features two pins for locating each extrusion.
Quantity:
Start a new design
Use desktop to design

What's Included

General Specifications

Spec Attribute Spec Value
Part Number ST-GP-004-0005
Weight 0.034 kg
Dimensions (L x W x H) 47.0 x 20.0 x 20.0 mm
Unit Price $29.57 USD
Material Aluminum and Steel
Surface finish Dark Blue Anodized, 6um
Associated Fasteners 2 x HW-FN-003-0018
Have a question about this part?
Ask in the forum! Go to the forum