![Collar for 20mm Round Extrusion](https://assets.vention.io/parts/images/HW-SC-001-0003/collar-for-20mm-round-extrusion.png)
Collar for 20mm Round Extrusion
$13.61 USD
Ships next day
Collar for diameter of 20mm, used with round aluminum extrusion. Collar is two piece design with two M3 clamping screws.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-SC-001-0003 |
Weight | 0.014 kg |
Dimensions (L x W x H) | 35.0 x 35.0 x 8.0 mm |
Unit Price | $13.61 USD |
Material | 6061-T6 |
Surface finish | Black Anodized |
Compatible Parts
![20mm Pillow Bearing (Self Aligning) 20mm Pillow Bearing (Self Aligning)](https://assets.vention.io/parts/images/MO-BR-007-0001/thumb_20mm-pillow-bearing-self-aligning.png)
20mm Pillow Bearing (Self Aligning)
MO-BR-007-0001
![20mm OD Round (585mm) Aluminum Extrusion 20mm OD Round (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-008-0585/thumb_20mm-od-round-585mm-aluminum-extrusion.png)
20mm OD Round (585mm) Aluminum Extrusion
ST-EXT-008-0585