20mm Pillow Bearing (Self Aligning)
$61.75 USD
Ships next day
Pillow block compatible with shaft size of 20mm and supporting static loads up to 10 kN radially and 5 kN axially. Pillow block can be mounted directly on Vention's extrusion or on mounting plates.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-BR-007-0001 |
Weight | 0.11 kg |
Dimensions (L x W x H) | 88.0 x 48.0 x 25.0 mm |
Unit Price | $61.75 USD |
Material | Aluminum and Plastic |
Surface finish | Dark Blue Anodized, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0010 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 10000 N |
Max Rotational Speed | 2880 degrees/s |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Collar for 20mm Round Extrusion
HW-SC-001-0003
20mm OD Round (585mm) Aluminum Extrusion
ST-EXT-008-0585