Community Designs
Rolling Platform for HC10

Rolling Platform for HC10

Community design

Heavy Duty Rolling Stand for HC10

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-48290 v4
Weight65.15 kg
Dimensions (L x W x H)1292 x 1206 x 468 mm
ApplicationManufacturing
Assembly Time07:37

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
4
Part Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg Capacity image4
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
2
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
4
Part 45x90mm (225mm) Aluminum Extrusion image
45x90mm (225mm) Aluminum ExtrusionST-EXT-002-0225 - 225 X 45 X 90 mmShips next day
4
Part 45x90mm (360mm) Aluminum Extrusion image
45x90mm (360mm) Aluminum ExtrusionST-EXT-002-0360 - 360 X 45 X 90 mmShips next day
2
Part 45x90mm (1080mm) Aluminum Extrusion image
45x90mm (1080mm) Aluminum ExtrusionST-EXT-002-1080 - 1080 X 45 X 90 mmShips next day
4
Part 45x90mm (1170mm) Aluminum Extrusion image
45x90mm (1170mm) Aluminum ExtrusionST-EXT-002-1170 - 1170 X 45 X 90 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
24
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
4
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
12
Part M8 Countersink Hole for Panels image
M8 Countersink Hole for PanelsST-PN-010-0002 - 0 X 0 X 0 mm
12
Part Yaskawa HC10 Mounting Plate image
Yaskawa HC10 Mounting PlateST-RB-012-0001__2 - 270 X 270 X 38 mmShips next day
1
Part Premium Caster Wheel Mounting Plate for MO-WL-003-0002 image4
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.5265 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.5265 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips in 18 days
277
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
235
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
13
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
13

$3,362.22 USD

Similar Parts