Community Designs
RobotBench

RobotBench

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-111399 v57.6
Weight100.42 kg
Dimensions (L x W x H)1337 x 938 x 976 mm
ApplicationOther Equipment
Assembly Time07:01

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
4
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
1
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
4
Part Spring-Loaded Grab Catch image
Spring-Loaded Grab CatchHW-LT-002-0001 - 90 X 90 X 18 mm
1
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
3
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
2
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
3
Part 45x45mm (855mm) Aluminum Extrusion image
45x45mm (855mm) Aluminum ExtrusionST-EXT-001-0855 - 855 X 45 X 45 mmShips next day
4
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
2
Part 45x45mm (1125mm) Aluminum Extrusion image
45x45mm (1125mm) Aluminum ExtrusionST-EXT-001-1125 - 1125 X 45 X 45 mmShips next day
2
Part 45x90mm (900mm) Aluminum Extrusion image
45x90mm (900mm) Aluminum ExtrusionST-EXT-002-0900 - 900 X 45 X 90 mmShips next day
2
Part 45x90mm (1035mm) Aluminum Extrusion image
45x90mm (1035mm) Aluminum ExtrusionST-EXT-002-1035 - 1035 X 45 X 90 mmShips next day
10
Part 45x90mm (1125mm) Aluminum Extrusion image
45x90mm (1125mm) Aluminum ExtrusionST-EXT-002-1125 - 1125 X 45 X 90 mmShips next day
1
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
4
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
1
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
10
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
2
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
2
Part 2x5 Hole Aluminum Assembly Plate image
2x5 Hole Aluminum Assembly PlateST-GP-001-0019 - 223 X 88 X 6 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
16
Part M8 Countersink Hole for 3/8 inch Panels image
M8 Countersink Hole for 3/8 inch PanelsST-PN-010-0008 - 0 X 0 X 0 mm
8
Part 180x180mm UR5 Mounting plate, for Universal Robots image
180x180mm UR5 Mounting plate, for Universal RobotsST-RB-001-0002 - 180 X 180 X 22 mmShips next day
1
Part Door Hinge image
Door HingeST-SE-005-0001 - 67 X 67 X 19 mmShips next day
2
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003__2 - 0.5514 m²Ships in 4 days
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003__2 - 0.7068 m²Ships in 4 days
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003__2 - 0.5514 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.0003 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips in 14 days
231
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
9
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
213
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
3
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
9
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
3

$3,382.66 USD

Similar Parts