Official Design Library
Large Right Side Door Wire Mesh Section

Large Right Side Door Wire Mesh Section

Vention official

Vention machine guard and safety fence door section with interlock designed with wire mesh panels and t-slot aluminum extrusions. Integrate this section with other Vention designed safety assemblies.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-SF-291032
Weight95.68 kg
Dimensions (L x W x H)1449 x 2503 x 2217 mm
ApplicationManufacturing
Assembly Time04:46

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
4
Part Side-Mount Swivel Caster Wheel, 50kg Capacity image
Side-Mount Swivel Caster Wheel, 50kg CapacityMO-WL-004-0001 - 230 X 92 X 50 mmShips next day
1
Part 45x90mm (2205mm) Aluminum Extrusion image
45x90mm (2205mm) Aluminum ExtrusionST-EXT-002-2205 - 2205 X 45 X 90 mmShips next day
4
Part 45x45mm (1035mm) Light Aluminum Extrusion image
45x45mm (1035mm) Light Aluminum ExtrusionST-EXT-101-1035 - 1035 X 45 X 45 mmShips next day
4
Part 45x45mm (1485mm) Light Aluminum Extrusion image
45x45mm (1485mm) Light Aluminum ExtrusionST-EXT-101-1485 - 1485 X 45 X 45 mmShips next day
4
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
8
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
4
Part Plastic Coated Steel Wire Mesh Panel, 1505 x 965mm, 25mm Grid image
Plastic Coated Steel Wire Mesh Panel, 1505 x 965mm, 25mm GridST-PN-002-0005 - 1505 X 965 X 6 mmShips next day
2
Part Machine Guarding Panel, 2050 x 700 mm image
Machine Guarding Panel, 2050 x 700 mmST-PN-002-0700 - 2050 X 700 X 19 mmShips next day
1
Part Machine Guarding Panel, 2050 x 1200 mm image
Machine Guarding Panel, 2050 x 1200 mmST-PN-002-1200 - 2050 X 1200 X 19 mmShips next day
1
Part Machine Guarding Floor Anchoring Mount for 45x90mm and 45x45mm Extrusions image8
Part Door Hinge image
Door HingeST-SE-005-0001 - 67 X 67 X 19 mmShips next day
4
Part Left Gate Bolt with Interlock image
Left Gate Bolt with InterlockST-SE-006-1001__2 - 233 X 72 X 167 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
143
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
118
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
5
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
17
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
42
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
13
Part Extrusion T-slot Cover, 180mm image
Extrusion T-slot Cover, 180mmST-PN-019-0180 - 180 X 16 X 6 mmShips in 2 days
12
Part Panel Retainers image
Panel RetainersST-PN-007-0001 - 23 X 45 X 87 mmShips next day
12

$3,486.37 USD

Similar Parts