vention-logo-sm
Official Design Library
Large Material Handling Timing Belt Conveyor Section

Large Material Handling Timing Belt Conveyor Section

Vention official

This Vention timing belt conveyor assembly automates your production line with a user-friendly interface and a modular t-slot aluminum extrusion structure. The design features a powered conveyor coupled with 3 unpowered ones, and it includes the Vention controller and motor to drive the system.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-TBC-260427
Weight122.63 kg
Dimensions (L x W x H)1763 x 1779 x 868 mm
ApplicationAssembly
Assembly Time10:59

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion AI image
MachineMotion AICE-CL-030-1500 - 470 X 337 X 206 mmShips in 15 days
1
Part MachineMotion Pendant V4 image
MachineMotion Pendant V4CE-TP-024-0000 - 332 X 72 X 240 mmShips next day
1
Part Pendant V4 Static Mount image
Pendant V4 Static MountCE-TP-024-0014 - 80 X 94 X 45 mmShips next day
1
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
6
Part Timing Belt Conveyor V2, 1530mm Length image
Timing Belt Conveyor V2, 1530mm LengthMO-CV-013-1530__2 - 1753 X 67 X 97 mmShips next day
4
Part Right Angle Reduction Gearbox, 5:1 image
Right Angle Reduction Gearbox, 5:1MO-PT-001-0003 - 183 X 86 X 136 mmShips next day
1
Part 14mm to Round Extrusion Driveshaft Coupler image
14mm to Round Extrusion Driveshaft CouplerMO-PT-005-0000 - 111 X 40 X 40 mmShips next day
6
Part MachineMotion AI NEMA 34 Stepper Servo Motor - 157mm image
MachineMotion AI NEMA 34 Stepper Servo Motor - 157mmMO-SM-030-0003 - 360 X 86 X 103 mmShips next day
1
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips next day
12
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
4
Part 45x45mm (1260mm) Aluminum Extrusion image
45x45mm (1260mm) Aluminum ExtrusionST-EXT-001-1260 - 1260 X 45 X 45 mmShips next day
2
Part 45x90mm (630mm) Aluminum Extrusion image
45x90mm (630mm) Aluminum ExtrusionST-EXT-002-0630 - 630 X 45 X 90 mmShips next day
6
Part 45x90mm (1395mm) Aluminum Extrusion image
45x90mm (1395mm) Aluminum ExtrusionST-EXT-002-1395 - 1395 X 45 X 90 mmShips next day
1
Part 45x90mm (1485mm) Aluminum Extrusion image
45x90mm (1485mm) Aluminum ExtrusionST-EXT-002-1485 - 1485 X 45 X 90 mmShips next day
2
Part 20mm OD Round (225mm) Aluminum Extrusion image
20mm OD Round (225mm) Aluminum ExtrusionST-EXT-008-0225 - 225 X 20 X 20 mmShips next day
3
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
4
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips in 7 days
2
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
16
Part 45 Degree Inline Connector with Locators image
45 Degree Inline Connector with LocatorsST-HP-003-0003__2 - 45 X 45 X 5 mmShips next day
24
Part 67.5mm x 67.5mm Aluminum Gusset with Locators image
67.5mm x 67.5mm Aluminum Gusset with LocatorsST-HP-003-0007 - 66 X 66 X 42 mmShips next day
48
Part 45x90mm Accessory Mounting Plate image
45x90mm Accessory Mounting PlateST-SP-012-0001 - 12 X 88 X 43 mmShips in 7 days
6
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
291
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
19
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
272
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
19
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1
Part Slotted Floor Anchoring Mount for 45x45mm, 45x90mm, and 90x90mm Extrusions image6

$24,141.81 USD

Similar Parts