vention-logo-sm
Community Designs
Enclosed Cart for 3 Lulzbot Taz6 Printers

Enclosed Cart for 3 Lulzbot Taz6 Printers

Community design

Enclosed Cart for 3 Lulzbot Taz6 Printers with Movable Drawers, Spool Holders & Cable Stays

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-IC-24564
Weight227.60 kg
Dimensions (L x W x H)2851 x 2024 x 2568 mm
ApplicationMaterial Handling
Assembly Time14:51

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
6
Part Die-cast Aluminum Handle image
Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm
4
Part Spring-Loaded Grab Latch image
Spring-Loaded Grab LatchHW-LT-001-0001 - 75 X 74 X 15 mm
3
Part 45x90mm Rest Pad, with Cylindrical Profile image
45x90mm Rest Pad, with Cylindrical ProfileHW-RP-002-0004 - 15 X 90 X 45 mmShips next day
9
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 17 days
11
Part 45x45mm Hinge, 8mm Pin image
45x45mm Hinge, 8mm PinMO-HG-001-0001 - 27 X 80 X 40 mmShips next day
5
Part Profile Slider image
Profile SliderMO-LM-008-0001 - 45 X 39 X 43 mmShips next day
12
Part Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg Capacity image4
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
9
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
4
Part 45x45mm (495mm) Aluminum Extrusion image
45x45mm (495mm) Aluminum ExtrusionST-EXT-001-0495 - 495 X 45 X 45 mmShips next day
4
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
3
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
15
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
22
Part 45x45mm (1530mm) Aluminum Extrusion image
45x45mm (1530mm) Aluminum ExtrusionST-EXT-001-1530 - 1530 X 45 X 45 mmShips next day
4
Part 45x45mm (2295mm) Aluminum Extrusion image
45x45mm (2295mm) Aluminum ExtrusionST-EXT-001-2295 - 2295 X 45 X 45 mmShips next day
6
Part 45x90mm (765mm) Aluminum Extrusion image
45x90mm (765mm) Aluminum ExtrusionST-EXT-002-0765 - 765 X 45 X 90 mmShips next day
5
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 3 days
7
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
8
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips in 9 days
21
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
52
Part Premium Caster Wheel Mounting Plate for MO-WL-003-0002 image4
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.5832 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.5832 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.5832 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.7310 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.2452 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.2452 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.4950 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.4950 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.4593 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.2452 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.5852 m²
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
434
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
411
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
7

$7,168.80 USD

Similar Parts