45x90mm Rest Pad, with Cylindrical Profile
$19.13 USD
Ships next day
Heavy-duty delrin rest pad to be used as protection when moving heavy and/or fragile goods on industrial carts or in other applications. Putting four of those rest pads on a 45 x 45mm Vention extrusion created a round protected arm with diameter of 70mm.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-RP-002-0004 |
Weight | 0.06 kg |
Dimensions (L x W x H) | 15.0 x 90.0 x 45.0 mm |
Unit Price | $19.13 USD |
Material | White Delrin |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585