vention-logo-sm
Community Designs
Blackout Box

Blackout Box

Community design

A simple box for blocking external light sources during machine vision/camera inspection.

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-286134
Weight17.18 kg
Dimensions (L x W x H)606 x 552 x 636 mm
ApplicationOther Equipment
Assembly Time05:34

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
1
Part Light Duty Door Hinge image
Light Duty Door HingeMO-HG-004-0001 - 67 X 43 X 15 mmShips next day
2
Part 22.5x22.5mm (450mm) Aluminum Extrusion image
22.5x22.5mm (450mm) Aluminum ExtrusionST-EXT-006-0450 - 450 X 22 X 22 mmShips next day
4
Part 22.5x22.5mm (495mm) Aluminum Extrusion image
22.5x22.5mm (495mm) Aluminum ExtrusionST-EXT-006-0495 - 495 X 22 X 22 mmShips next day
6
Part 22.5x22.5mm (540mm) Aluminum Extrusion image
22.5x22.5mm (540mm) Aluminum ExtrusionST-EXT-006-0540 - 540 X 22 X 22 mmShips next day
4
Part 22.5x22.5mm (585mm) Aluminum Extrusion image
22.5x22.5mm (585mm) Aluminum ExtrusionST-EXT-006-0585 - 585 X 22 X 22 mmShips next day
6
Part 20mm OD Round (45mm) Aluminum Extrusion image
20mm OD Round (45mm) Aluminum ExtrusionST-EXT-008-0045 - 45 X 20 X 20 mmShips next day
2
Part 20mm OD Round (135mm) Aluminum Extrusion image
20mm OD Round (135mm) Aluminum ExtrusionST-EXT-008-0135 - 135 X 20 X 20 mmShips next day
1
Part 3x3 Hole Aluminum Assembly Plate image
3x3 Hole Aluminum Assembly PlateST-GP-001-0001 - 133 X 133 X 6 mmShips in 17 days
1
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips in 10 days
2
Part L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 Extrusions image
L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 ExtrusionsST-GP-001-0021 - 6 X 66 X 66 mmShips next day
26
Part 22.5mm x 45mm Aluminum Gusset image
22.5mm x 45mm Aluminum GussetST-GP-003-0002 - 21 X 22 X 44 mmShips next day
4
Part Round to Round Angle Connector image
Round to Round Angle ConnectorST-GP-004-0005 - 47 X 20 X 20 mmShips next day
2
Part Round Extrusion Holder image
Round Extrusion HolderST-SP-004-0001__2 - 88 X 44 X 44 mmShips next day
1
Part Small Display Mounting Plate, 75mm to 200mm VESA image
Small Display Mounting Plate, 75mm to 200mm VESAST-SP-011-0001 - 9 X 225 X 225 mmShips in 10 days
1
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004__2 - 0.3005 m²Ships in 4 days
1
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004__2 - 0.3005 m²Ships in 4 days
1
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004__2 - 0.3005 m²Ships in 4 days
1
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004__2 - 0.2550 m²Ships in 4 days
1
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004__2 - 0.2530 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
173
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
11
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
156
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
7
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
7
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
3

$1,121.23 USD

Similar Parts