vention-logo-sm
Official Design Library
Automated Belt Conveyor - 1.5m
MachineLogic Code-Free

Automated Belt Conveyor - 1.5m

Vention official

1.5m driven belt conveyor with entrance through-beam sensors. Includes a MachineMotion controller for easy integration.

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-CV-108758
Weight76.32 kg
Dimensions (L x W x H)1579 x 713 x 1023 mm
ApplicationMaterial Handling
Assembly Time04:16

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion AI image
MachineMotion AICE-CL-030-1500 - 470 X 337 X 206 mmShips in 13 days
1
Part Sensor and Reflector Bracket image
Sensor and Reflector BracketCE-HW-001-0003__3 - 43 X 44 X 37 mmShips next day
2
Part Digital I/O Module v2 image
Digital I/O Module v2CE-MD-001-0000__2 - 150 X 88 X 60 mmShips next day
1
Part M18 Through-Beam (PNP Receiver & Transmitter) Photo-Electric Sensor (SN = 6000mm) image1
Part MachineMotion Pendant V4 image
MachineMotion Pendant V4CE-TP-024-0000 - 332 X 72 X 240 mmShips next day
1
Part Pendant V4 Static Mount image
Pendant V4 Static MountCE-TP-024-0014 - 80 X 94 X 45 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
4
Part M8 x 40mm Leveling Foot, with 40mm Diameter Base image
M8 x 40mm Leveling Foot, with 40mm Diameter BaseHW-LF-001-0001 - 40 X 40 X 82 mmShips next day
4
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
10
Part Dorner 2200 Belt Conveyor, 457mm x 1530mm image
Dorner 2200 Belt Conveyor, 457mm x 1530mmMO-CV-006-1530 - 1530 X 519 X 47 mmShips in 16 days
1
Part Belt Conveyor Mounting Bracket image
Belt Conveyor Mounting BracketMO-CV-008-0001 - 90 X 53 X 44 mmShips next day
4
Part Motor Mount for Dorner Belt Conveyors image
Motor Mount for Dorner Belt ConveyorsMO-CV-009-0001 - 233 X 155 X 88 mmShips next day
1
Part MachineMotion AI NEMA 34 Stepper Servo Motor - 100mm image
MachineMotion AI NEMA 34 Stepper Servo Motor - 100mmMO-SM-030-0002 - 303 X 86 X 103 mmShips next day
1
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
2
Part 45x45mm (495mm) Aluminum Extrusion image
45x45mm (495mm) Aluminum ExtrusionST-EXT-001-0495 - 495 X 45 X 45 mmShips next day
5
Part 45x45mm (855mm) Aluminum Extrusion image
45x45mm (855mm) Aluminum ExtrusionST-EXT-001-0855 - 855 X 45 X 45 mmShips next day
4
Part 45x45mm (1125mm) Aluminum Extrusion image
45x45mm (1125mm) Aluminum ExtrusionST-EXT-001-1125 - 1125 X 45 X 45 mmShips next day
2
Part 45x45mm (1215mm) Aluminum Extrusion image
45x45mm (1215mm) Aluminum ExtrusionST-EXT-001-1215 - 1215 X 45 X 45 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
14
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
77
Part T-Bar for Conveyor Mounting Brackets image
T-Bar for Conveyor Mounting BracketsHW-FN-002-0003 - 67 X 14 X 8 mmShips next day
5
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
13
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
62
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
3
Part M6 x 1.0 x 16mm, Low Profile Socket Head image
M6 x 1.0 x 16mm, Low Profile Socket HeadHW-FN-005-0016 - 20 X 10 X 10 mmShips next day
9
Part M6 x 1.0 x 25 mm, Low Profile Socket Head image
M6 x 1.0 x 25 mm, Low Profile Socket HeadHW-FN-005-0025 - 29 X 10 X 10 mmShips next day
3
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
9
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$18,762.28 USD

Similar Parts