Community Designs

R30iBminiPlus,S,Stand
Smaller version of the original stand
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-SR-339235 v73.8.4.60 |
| Weight | 66.61 kg |
| Dimensions (L x W x H) | 586 x 361 x 1180 mm |
| Application | Assembly |
| Assembly Time | 06:17 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 4 | |
![]() | 4 | |
![]() | 4 | |
![]() | 1 | |
![]() | 3-Way Extrusion End Connector with Panel CutoutsST-GP-004-0001 - 49 X 49 X 49 mm | 4 |
![]() | 16 | |
![]() | 1 | |
![]() | Machine Guarding Floor Anchoring Mount for 45x90mm and 45x45mm ExtrusionsST-SE-001-0005 - 135 X 83 X 105 mmShips next day | 4 |
![]() | 54 | |
![]() | 9 | |
![]() | 47 | |
![]() | 13 | |
![]() | M8 x 1.25 x 22 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1022 - 30 X 13 X 13 mmShips next day | 5 |
![]() | 13 |












