Community Designs
Polycarb Safety Divider

Polycarb Safety Divider

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-SF-174502
Weight12.01 kg
Dimensions (L x W x H)499 x 945 x 1555 mm
ApplicationManufacturing
Assembly Time01:48

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 22.5x22.5mm Plastic End Cap, for Extrusions image
22.5x22.5mm Plastic End Cap, for ExtrusionsHW-EC-006-0001 - 10 X 22 X 22 mmShips in 4 days
6
Part 22.5x22.5mm (495mm) Aluminum Extrusion image
22.5x22.5mm (495mm) Aluminum ExtrusionST-EXT-006-0495 - 495 X 22 X 22 mmShips next day
2
Part 22.5x22.5mm (900mm) Aluminum Extrusion image
22.5x22.5mm (900mm) Aluminum ExtrusionST-EXT-006-0900 - 900 X 22 X 22 mmShips next day
2
Part 22.5x22.5mm (1530mm) Aluminum Extrusion image
22.5x22.5mm (1530mm) Aluminum ExtrusionST-EXT-006-1530 - 1530 X 22 X 22 mmShips next day
2
Part L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 Extrusions image
L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 ExtrusionsST-GP-001-0021 - 6 X 66 X 66 mmShips next day
8
Part 22.5mm x 45mm Aluminum Gusset image
22.5mm x 45mm Aluminum GussetST-GP-003-0002 - 21 X 22 X 44 mmShips next day
6
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.1557 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
54
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
13
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
42

$563.28 USD

Similar Parts