🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
22.5x22.5mm (900mm) Aluminum Extrusion patent-image

22.5x22.5mm (900mm) Aluminum Extrusion

$14.11 USD
Ships next day
Vention's high-precision extrusions rank best-in-class in term of structural rigidity, straightness, and precision. Vention's unique 'V-shape' interface has been specially designed to work with Vention's high-precision assembly plates, enabling rigid and high-precision assemblies that cannot typically be done with aluminum extrusions.
Length:
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number ST-EXT-006-0900
Weight 0.386 kg
Dimensions (L x W x H) 900.0 x 22.5 x 22.5 mm
Unit Price $14.11 USD
Material 6063-T5
Surface finish Dark Blue Anodization, 6um

Technical Specifications

Spec Attribute Spec Value
Second Area Moment of Inertia 8,885 mm4
Cross-Sectional Area 166 mm2
Torsional Constant 2,043 mm4
Yield Strength 140 MPa
Have a question about this part?
Ask in the forum! Go to the forum