vention-logo-sm
Community Designs
MY 4DUT Thermal Buck V2 w/Sliders

MY 4DUT Thermal Buck V2 w/Sliders

Community design

Holds up to 4 MY thermal systems without radiators. This is for when radiators would be mounted separately. This version 2 now has 4 internal fixtures that hold the DUT's on a sliding system so you can pull each buck out individually for ease of use.

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-420155
Weight96.55 kg
Dimensions (L x W x H)1054 x 2240 x 1396 mm
ApplicationOther Equipment
Assembly Time09:43

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 17 days
12
Part Telescopic Slide, Light Duty (600mm) image
Telescopic Slide, Light Duty (600mm)MO-LM-021-0600__2 - 600 X 45 X 22 mmShips next day
8
Part Blickle Caster Wheel with Brake, 300kg Capacity image
Blickle Caster Wheel with Brake, 300kg CapacityMO-WL-003-0004 - 136 X 100 X 32 mmShips next day
6
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
6
Part 45x45mm (1035mm) Aluminum Extrusion image
45x45mm (1035mm) Aluminum ExtrusionST-EXT-001-1035 - 1035 X 45 X 45 mmShips next day
8
Part 45x45mm (2115mm) Aluminum Extrusion image
45x45mm (2115mm) Aluminum ExtrusionST-EXT-001-2115 - 2115 X 45 X 45 mmShips next day
1
Part 45x90mm (405mm) Aluminum Extrusion image
45x90mm (405mm) Aluminum ExtrusionST-EXT-002-0405 - 405 X 45 X 90 mmShips next day
8
Part 45x90mm (855mm) Aluminum Extrusion image
45x90mm (855mm) Aluminum ExtrusionST-EXT-002-0855 - 855 X 45 X 90 mmShips next day
4
Part 45x90mm (2115mm) Aluminum Extrusion image
45x90mm (2115mm) Aluminum ExtrusionST-EXT-002-2115 - 2115 X 45 X 90 mmShips next day
1
Part 45x45mm (270mm) Light Aluminum Extrusion image
45x45mm (270mm) Light Aluminum ExtrusionST-EXT-101-0270 - 270 X 45 X 45 mmShips next day
8
Part 45x45mm (360mm) Light Aluminum Extrusion image
45x45mm (360mm) Light Aluminum ExtrusionST-EXT-101-0360 - 360 X 45 X 45 mmShips next day
8
Part 45x45mm (810mm) Light Aluminum Extrusion image
45x45mm (810mm) Light Aluminum ExtrusionST-EXT-101-0810 - 810 X 45 X 45 mmShips next day
7
Part 45x45mm (855mm) Light Aluminum Extrusion image
45x45mm (855mm) Light Aluminum ExtrusionST-EXT-101-0855 - 855 X 45 X 45 mmShips next day
4
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
2
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
66
Part 90mm x 90mm Aluminum Gusset image
90mm x 90mm Aluminum GussetST-GP-003-0004 - 88 X 88 X 88 mmShips next day
1
Part 45mm x 90mm Aluminum Gusset image
45mm x 90mm Aluminum GussetST-GP-003-0005 - 42 X 44 X 89 mmShips next day
3
Part Slotted 45mm x 90mm Aluminum Gusset image
Slotted 45mm x 90mm Aluminum GussetST-GP-003-0008 - 42 X 44 X 89 mmShips next day
24
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
261
Part M5 Drop-in Spring Loaded T-Nut image
M5 Drop-in Spring Loaded T-NutHW-FN-002-0006 - 22 X 13 X 7 mmShips next day
34
Part M4 Drop-in Spring Loaded T-Nut image
M4 Drop-in Spring Loaded T-NutHW-FN-002-0007 - 22 X 13 X 7 mmShips next day
26
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
13
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
249
Part M5-0.8 X 12mm Screw - Low Profile image
M5-0.8 X 12mm Screw - Low ProfileHW-FN-008-0012 - 15 X 8 X 8 mmShips next day
34
Part M4-0.70 X 22mm, Button Head Hex Drive Screw image
M4-0.70 X 22mm, Button Head Hex Drive ScrewHW-FN-044-0022 - 22 X 4 X 22 mmShips in 4 days
26
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
26
Part Spacer for Light Duty Telescopic Slide image
Spacer for Light Duty Telescopic SlideMO-LM-021-0012 - 11 X 13 X 11 mmShips next day
24
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
12

$4,347.17 USD

Similar Parts