Telescopic Slide, Light Duty (600mm)
$61.16 USD
Ships next day
Suitable for use in drawers and other low precision applications, Vention's telescopic slides feature 100% extension and 45.5kg load capacity per pair. Closed length is 600 mm and the travelling length is 610 mm. The drawer width should not exceed slide closed length.
Length:
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-021-0600__2 |
Weight | 0.88 kg |
Dimensions (L x W x H) | 600.0 x 45.5 x 22.5 mm |
Unit Price | $61.16 USD |
Material | Steel |
Surface finish | Clear Electroplated |
Associated Fasteners | 4 x HW-FN-002-0006 , 3 x HW-FN-002-0007 , 4 x HW-FN-008-0012 , 3 x HW-FN-044-0022 , 3 x MO-LM-021-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load capacity | 45.5 Kg per pair |
Stroke | 610 mm |
Compatible Parts
Rubber Bumper
HW-BP-001-0002
45x45mm Plastic End Cap (Bag of 10)
HW-EC-003-0002
Black T-Slot Covers, Soft PVC
ST-PN-005-0001
45x90mm Plastic End Cap (Bag of 10)
HW-EC-003-0001
45x90mm Rest Pad, with Cylindrical Profile
HW-RP-002-0004
45x270mm Rest Pad
HW-RP-002-0002
M8 x 40mm Leveling Foot, with 40mm Diameter Base
HW-LF-001-0001
M8 x 40mm Leveling Foot, with 80mm Diameter Pad
HW-LF-001-0002
45x45mm Hinge, 8mm Pin
MO-HG-001-0001
45x90mm Rest Pad
HW-RP-002-0001