Parts library

MO-LM-021-0012
Spacer for Light Duty Telescopic Slide
This spacer is used for the light-duty telescopic slides. It is installed on the inner side of light-duty telescopic slides to keep the Vention's extrusions length increment.
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-021-0012 |
| Unit Price | $3.00 USD |
| Weight | 0.004 kg |
| Dimensions (L x W x H) | 11.4 x 13 x 11.4 mm |
| Material | 6061-T6 |
| Surface Finish | Black Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.