vention-logo-sm
Community Designs
Indexer

Indexer

Community design

Headstock/Indexer

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-304460
Weight53.57 kg
Dimensions (L x W x H)877 x 587 x 684 mm
ApplicationOther Equipment
Assembly Time04:42

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 2 - One Drive image
MachineMotion 2 - One DriveCE-CL-010-0001 - 392 X 293 X 150 mmObsolete
1
Part Robot Safety Module image
Robot Safety ModuleCE-SA-009-0000 - 172 X 127 X 65 mmObsolete
1
Part Flush Inductive Proximity Sensor image
Flush Inductive Proximity SensorCE-SN-004-0003 - 189 X 158 X 32 mmShips next day
4
Part URCap for MachineMotion V2 image
URCap for MachineMotion V2CE-SW-002-0003 - 40 X 10 X 5 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
9
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Power-Off Brake image
Power-Off BrakeMO-PT-002-0001 - 100 X 85 X 85 mmShips next day
1
Part Rotary Actuator V2 with Sensor Provision image
Rotary Actuator V2 with Sensor ProvisionMO-RM-002-0001__3 - 223 X 223 X 113 mmShips next day
1
Part 157mm NEMA 34 Stepper Servo Motor image
157mm NEMA 34 Stepper Servo MotorMO-SM-011-0000 - 258 X 86 X 112 mmShips next day
1
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
1
Part 45x45mm (135mm) Aluminum Extrusion image
45x45mm (135mm) Aluminum ExtrusionST-EXT-001-0135 - 135 X 45 X 45 mmShips next day
2
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
3
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
2
Part 45x90mm (90mm) Aluminum Extrusion image
45x90mm (90mm) Aluminum ExtrusionST-EXT-002-0090 - 90 X 45 X 90 mmShips next day
1
Part 45x90mm (450mm) Aluminum Extrusion image
45x90mm (450mm) Aluminum ExtrusionST-EXT-002-0450 - 450 X 45 X 90 mmShips next day
4
Part 45x90mm (585mm) Aluminum Extrusion image
45x90mm (585mm) Aluminum ExtrusionST-EXT-002-0585 - 585 X 45 X 90 mmShips next day
2
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
1
Part 45 Degree Joint Aluminum Assembly Plate image
45 Degree Joint Aluminum Assembly PlateST-GP-001-0012 - 6 X 110 X 153 mmShips next day
4
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
2
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
3
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
10
Part 45 Degree Inline Connector with Locators image
45 Degree Inline Connector with LocatorsST-HP-003-0003 - 45 X 45 X 53 mm
4
Part Floor Anchoring Mount for 45x45mm and 45x90mm Extrusions image
Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
139
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
38
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
101
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips in 3 days
1
Part M6 Drop-in Spring Loaded T-Nut image
M6 Drop-in Spring Loaded T-NutHW-FN-002-0004 - 22 X 13 X 9 mmShips next day
6

$11,950.79 USD

Similar Parts
    Indexer | Vention