Rotary Actuator V2 with Sensor Provision

Rotary Actuator V2 with Sensor Provision

$1,358.22 USD
Ships next day
Vention's Rotary Actuator achieves 360 degrees of motion without any limitations. The actuator features a 10:1 reduction ratio and a rated backlash of 13.6 arcmin for higher torque and precision. Both top and bottom plates are made to perfectly integrate with Vention extrusions. Top plate turns in the same direction as the output shaft. Compatible with Vention's NEMA 34 stepper motors.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number MO-RM-002-0001__3
Weight 5.62533 kg
Dimensions (L x W x H) 223.0 x 223.0 x 113.0 mm
Unit Price $1,358.22 USD
Associated Fasteners 8 x HW-FN-002-0001 , 8 x HW-FN-003-0018
Light-Duty Fasteners 8 x HW-FN-002-0001 , 8 x HW-FN-003-0012

Technical Specifications

Spec Attribute Spec Value
Load Capacity 2850 (Dynamic & Static Axial), 1100 (Static Radial), 235 (Dynamic Radial) N
Max Torque 70 Nm
Angular Range 360 degrees
Max Rotational Speed 1350 degrees/s
Displacement Ratio 36 degrees/turn
Mounting 135 x 135 mm
Have a question about this part?
Ask in the forum! Go to the forum