vention-logo-sm
Community Designs
Heavy Duty UR10e Mobile and Stand - 800mm

Heavy Duty UR10e Mobile and Stand - 800mm

Community design

Rugged Mobile stand for a Universal Robots UR10e at a fixed height of 800mm. Provision to install a 60kg Ballast for a usage at full capacity of the robot (Operation up to 60% when using as shown). This stand is stable for operating the UR10 under 35% of its maximum capacity 695mm x 315mm Work Surface attached on the back for lightweight parts manipulation.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-29073
Weight65.75 kg
Dimensions (L x W x H)912 x 969 x 831 mm
ApplicationManufacturing
Assembly Time10:05

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 22.5x22.5mm Plastic End Cap, for Extrusions image
22.5x22.5mm Plastic End Cap, for ExtrusionsHW-EC-006-0001 - 10 X 22 X 22 mmShips next day
4
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
2
Part Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg Capacity image
Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg CapacityMO-WL-003-0001 - 175 X 85 X 118 mmShips next day
4
Part 45x45mm (45mm) Aluminum Extrusion image
45x45mm (45mm) Aluminum ExtrusionST-EXT-001-0045 - 45 X 45 X 45 mmShips next day
2
Part 45x90mm (90mm) Aluminum Extrusion image
45x90mm (90mm) Aluminum ExtrusionST-EXT-002-0090 - 90 X 45 X 90 mmShips next day
2
Part 45x90mm (225mm) Aluminum Extrusion image
45x90mm (225mm) Aluminum ExtrusionST-EXT-002-0225 - 225 X 45 X 90 mmShips next day
1
Part 45x90mm (720mm) Aluminum Extrusion image
45x90mm (720mm) Aluminum ExtrusionST-EXT-002-0720 - 720 X 45 X 90 mmShips next day
4
Part 90x90mm (585mm) Aluminum Extrusion image
90x90mm (585mm) Aluminum ExtrusionST-EXT-005-0585 - 585 X 90 X 90 mmShips next day
4
Part 90x90mm (630mm) Aluminum Extrusion image
90x90mm (630mm) Aluminum ExtrusionST-EXT-005-0630 - 630 X 90 X 90 mmShips next day
2
Part 90x90mm (720mm) Aluminum Extrusion image
90x90mm (720mm) Aluminum ExtrusionST-EXT-005-0720 - 720 X 90 X 90 mmShips next day
1
Part 90x90mm (900mm) Aluminum Extrusion image
90x90mm (900mm) Aluminum ExtrusionST-EXT-005-0900 - 900 X 90 X 90 mmShips next day
2
Part 22.5x22.5mm (270mm) Aluminum Extrusion image
22.5x22.5mm (270mm) Aluminum ExtrusionST-EXT-006-0270 - 270 X 22 X 22 mmShips next day
2
Part 22.5x22.5mm (315mm) Aluminum Extrusion image
22.5x22.5mm (315mm) Aluminum ExtrusionST-EXT-006-0315 - 315 X 22 X 22 mmShips next day
4
Part 22.5x22.5mm (675mm) Aluminum Extrusion image
22.5x22.5mm (675mm) Aluminum ExtrusionST-EXT-006-0675 - 675 X 22 X 22 mmShips next day
1
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
6
Part L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusionsST-GP-001-0006 - 6 X 178 X 178 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
4
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
2
Part 2x5 Hole Aluminum Assembly Plate image
2x5 Hole Aluminum Assembly PlateST-GP-001-0019 - 223 X 88 X 6 mmShips next day
10
Part 11.25mm Spacer for 22.5x22.5mm Aluminum Extrusion with set screws image
11.25mm Spacer for 22.5x22.5mm Aluminum Extrusion with set screwsST-GP-002-0002__2 - 44 X 22 X 39 mmShips next day
2
Part 22.5mm x 45mm Aluminum Gusset image
22.5mm x 45mm Aluminum GussetST-GP-003-0002 - 21 X 22 X 44 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
16
Part M8 Thru Hole for Panels image
M8 Thru Hole for PanelsST-PN-010-0001 - 0 X 0 X 0 mm
4
Part UR10e/UR16e and FANUC CRX-10iA Mounting Plate image
UR10e/UR16e and FANUC CRX-10iA Mounting PlateST-RB-001-0008 - 225 X 225 X 22 mmShips next day
1
Part UR Control Box Mounting Bracket image
UR Control Box Mounting BracketST-RB-002-0001__2 - 12 X 450 X 130 mmShips next day
1
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003__2 - 0.2506 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
365
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
3
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
9
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
5
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
332
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
5
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
17
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
5
Part 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm Extrusions image
90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips in 4 weeks
10

$4,190.30 USD

Similar Parts