Community Designs
Final Box

Final Box

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-90747 v24
Weight40.90 kg
Dimensions (L x W x H)619 x 1582 x 756 mm
ApplicationOther Equipment
Assembly Time04:22

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Die-cast Aluminum Handle image
Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm
4
Part 16mm Linear Bearing with Housing image
16mm Linear Bearing with HousingMO-LM-010-0001 - 43 X 48 X 35 mmShips next day
8
Part 16mm Shaft for Linear Bearings (585mm) image
16mm Shaft for Linear Bearings (585mm)MO-LM-014-0585 - 585 X 31 X 33 mmObsolete
4
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
1
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips next day
2
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
14
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
4
Part 3-Way Extrusion End Connector with Panel Cutouts image
3-Way Extrusion End Connector with Panel CutoutsST-GP-004-0001 - 49 X 49 X 49 mm
12
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day
2
Part 540x450mm Aluminum Tooling Plate image
540x450mm Aluminum Tooling PlateST-SP-002-0004 - 540 X 450 X 11 mmShips next day
1
Part Acrylic Panel, White 0.22'' [5.59mm] image
Acrylic Panel, White 0.22'' [5.59mm]ST-PN-008-0002 - 0.2285 m²
1
Part Acrylic Panel, White 0.22'' [5.59mm] image
Acrylic Panel, White 0.22'' [5.59mm]ST-PN-008-0002 - 0.2285 m²
1
Part Acrylic Panel, White 0.22'' [5.59mm] image
Acrylic Panel, White 0.22'' [5.59mm]ST-PN-008-0002 - 0.2285 m²
1
Part Acrylic Panel, White 0.22'' [5.59mm] image
Acrylic Panel, White 0.22'' [5.59mm]ST-PN-008-0002 - 0.2285 m²
1
Part Acrylic Panel, White 0.22'' [5.59mm] image
Acrylic Panel, White 0.22'' [5.59mm]ST-PN-008-0002 - 0.2285 m²
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips in 18 days
68
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips in 2 days
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
45
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
38
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
26

$3,974.50 USD

Similar Parts